...
Change switches as per below.
Image RemovedImage Added
...
Change switches as per below. Note that board version 3 (Rev C) or later must be used.
Image RemovedImage Added
- SW12: change bit 4 and 5 to OFF to enable JTAG
- SW50: change to (2-3) side
- SW51: change to (1-2) side
...
Change switches as per below. Note that board rev. 3 or later must be used.
Image Removed Image Removed Image RemovedImage Added Image Added Image Added
- SW1003: change bit 4 to OFF to enable JTAG
- SW305: change to (2-3) side
- SW2405: change to (1-2) side
...