HTML |
---|
<style> .confluenceTd {border: none !important;} </style> |
📦 Linux BSP InformationBSP Download links and extra information | 📇 YoctoCommon issues, suggestions, examples | 🎛️ HardwareDDR, Clocks, Timers, etc.. |
📷 CameraSetup info, capture examples | 🎨 GraphicsGUI, GPU, video encode/decode, HTML | 🖼️ Wayland/WestonHelpful hints about using Weston |
🐧 KernelKernel config, Dynamic Power, GPIO, drivers | 🔑ARM Trusted FirmwareHelpful info | 🥾 u-bootHelpful info, GPIO control |
🌳Device Tree and Device DriversHow to enable drivers, Device Tree examples | 🚧 RZ Linux BSP PortingHints on porting to a new board | ⚡RZ/G2 Flash ProgrammingIdeas for programming Flash Memory |
🐛 DebuggingJTAG, OpenOCD, Eclipse | 🧠 AI and MLOpen Source AI frameworks | |
🎥Demo VideosA collection of video links | 📡 CommunicationsRS-485, SPI, Ethernet, LBSC, etc... |
This section is for general information regarding Linux, Software Development and Open Source.
🐧 Working with Linux• General Embedded Linux Information | ♻️ Open Source• Explanation and Information on Open Source packages that are relevant to Renesas (Yocto, GStreamer, Weston, etc...) |