Â
HTML |
---|
<font size=6><B>RL78 Series 8 and 16-bit MCUs</B></font> |
Introduction
This page is for the Renesas RL78 family of MCUs. The main goal is to make the information about RL78 MCUs friendly, easy to access for embedded developers.fhkjfskhf
The links below can be used to get familiar with Renesas RL78 MCUs.Â
Getting Started with RL78
Here are the resources for RL78 MCUs on Renesas GitHub siteWebsite.
Flexible Software Package (FPS)Example Projects (EPs)Sample code for RL78 can be found here. Â
Application Project (APs) Other resources on Renesas Website. Links below are pre-configured searches. You can modify them as needed. Â
e2studio is and CS+ are the Renesas supported IDEIDEs. Â Note that in Americas region, only e2studio is supported. You can also use EWARM and Keil IDEs. Â Supported toolchains are Arm GNU Toolchain, LLVM Embedded Toolchain for Arm, IAR Compiler, and Arm Compiler. Â
Each FSP version and supported tools are available from the Releases page. Bundled platform installers are available at the bottom of each FSP version under Assets section. Â
Boards Embedded Workbench for RL78.Â
Supported toolchains are Renesas CC-RL, IAR C/C++ Compiler for RL78, and LLVM for Renesas RL78. Â
Boards - UPDATEÂ
RL78 series boards are available here. Each board has its landing page and most have the following information.Â
- Board Quick Start Guide
- Board User's Manual
- Board Design PackageÂ
Your First RL78 Project
Please holder for Blinky project.Â
Tips and Tricks
RL78 Tips and Tricks page contains many useful information and how to notes on everything RL78. We update the page regularly so come and check it often. Â
Known Issues and Workarounds
RL78 Issues page lists known bugs and possible workarounds for HW, SW, and tools. Â
==================== END OF COMMON MCU PAGE ======================