Versions Compared

Key

  • This line was added.
  • This line was removed.
  • Formatting was changed.
HTML
<font size=6><B>RA Series 32-bit MCUs</B></font>

Introduction

This page is for the Renesas RA family of MCUs. The main goal is to make the information about RA MCUs friendly, easy to access for embedded developers.

The links below can be used to get familiar with Renesas RA MCUs. 

Getting Started with RA

Here are the resources for RA MCUs on Renesas GitHub site.

  • Flexible Software Package (FPS)
  • Example Projects (EPs)
  • Application Project (APs) 

Other resources on Renesas Website.  Links below are pre-configured searches.  You can modify them as needed.  

e2studio is the Renesas supported IDE. You can also use EWARM and Keil IDEs.  Supported toolchains are Arm GNU Toolchain, LLVM Embedded Toolchain for Arm, IAR Compiler, and Arm Compiler.  

Each FSP version and supported tools are available from the Releases page.  Bundled platform installers are available at the bottom of each FSP version under Assets section.   

Boards

RA series boards are available here.  Each board has its landing page and most have the following information. 

  • Board Quick Start Guide
  • Board User's Manual
  • Board Design Package 

IBIS models can be found here. 

Your First RA Project

Please holder for Blinky project. 

Tips and Tricks

This section 

Section
bordertrue
Column

Multiple pin configuration

Placeholder for creating multiple pin configurations

Section
bordertrue
Column

Debugger connectivity with ID code protection

Placeholder for setting ID codes


Run-time SPI configuration

Placeholder for configuring SPI channel for different targets

Debugger connectivity with TrustZone devices

Placeholder for serial programming interface requirements to configure TrustZone IDAU registers 

Bugs and Workarounds



Section
bordertrue

gldjgldjgldjgldj



Section
bordertrue

fkshfksfkshfkshf


XXYYZZ

RA is great!!




Section

Table of Contents