If you encounter any issues after the upgrade, please open a support request TICKET.🙌
HTML |
---|
<font size=6><B>RA Series 32-bit MCUs</B></font> |
This page is for the Renesas RA family of MCUs. The main goal is to make the information about RA MCUs friendly, easy to access for embedded developers.
The links below can be used to get familiar with Renesas RA MCUs.Â
Here are the resources for RA MCUs on Renesas GitHub site.
Other resources on Renesas Website. Links below are pre-configured searches. You can modify them as needed. Â
e2studio is the Renesas supported IDE. You can also use EWARM and Keil IDEs. Â Supported toolchains are Arm GNU Toolchain, LLVM Embedded Toolchain for Arm, IAR Compiler, and Arm Compiler. Â
Each FSP version and supported tools are available from the Releases page. Bundled platform installers are available at the bottom of each FSP version under Assets section. Â
RA series boards are available here. Each board has its landing page and most have the following information.Â
Please holder for Blinky project.Â
RA FAQs page page contains many useful information and how to notes on everything RA. We update the page regularly so come and check it often. Â
==================== END OF COMMON MCU SECTION ======================
==================== BEGINNING OF RA SPECIFICÂ SECTION ======================
NOTE THAT DETAILED POSTS MAY NEED THEIR OWN PAGES FOR EASY NAVIGATION
Placeholder
PlaceholderÂ
You can use below links to provide feedback. Here is process:
Microcontroller Customer Portal (Renesas FAEs Only)Â
Technical Support (External Customers)Â
Table of Contents |
---|