If you encounter any issues after the upgrade, please open a support request TICKET.🙌
HTML |
---|
<font size=6><B>RL78 Series 8 and 16-bit MCUs</B></font> |
This page is for the Renesas RL78 family of MCUs. The main goal is to make the information about RL78 MCUs friendly, easy to access for embedded developers.fhkjfskhf
The links below can be used to get familiar with Renesas RL78 MCUs.Â
Here are the resources for RL78 MCUs on Renesas Website.
Sample code for RL78 can be found here. Â
Other resources on Renesas Website. Links below are pre-configured searches. You can modify them as needed. Â
e2studio and CS+ are the Renesas supported IDEs. Â Note that in Americas region, only e2studio is supported. You can also use Embedded Workbench for RL78.Â
Supported toolchains are Renesas CC-RL, IAR C/C++ Compiler for RL78, and LLVM for Renesas RL78. Â
RL78 series boards are available here. Each board has its landing page and most have the following information.Â
Please holder for Blinky project.Â
RL78 FAQs page contains many useful information and how to notes on everything RL78. We update the page regularly so come and check it often. Â
You can use below links to provide feedback. Here is the process:
Microcontroller Customer Portal (Renesas FAEs Only)Â
Technical Support (External Customers)Â
==================== END OF COMMON MCU SECTION ======================
==================== BEGINNING OF RL78 SPECIFIC Â SECTION ======================
NOTE THAT DETAILED POSTS MAY NEED THEIR OWN PAGES FOR EASY NAVIGATION
Placeholder
Placeholder
Table of Contents |
---|