You cannot export this page, because it is not available in the current version, variant, or language.
You cannot export this page, because it is not available in the current version, variant, or language.
...
Interface | SDK | File | Comment | ||||||
---|---|---|---|---|---|---|---|---|---|
I2C | 7.1.0 |
| Full initialization and reading NDEF tag | ||||||
UART | 7.1.0 |
| init and start polling | ||||||
SPI | 6.3.0 |
| Init, Read RSSI | ||||||
SPI | 7.2.0 |
| HCE loopback with activation and data exchange |