If you encounter any issues after the upgrade, please open a support request TICKET.🙌
HTML |
---|
<font size=6><B>RX Series 32-bit MCUs</B></font> |
This page is for the Renesas RX family of MCUs. The main goal is to make the information about RX MCUs friendly, easy to access for embedded developers.fhkjfskhf
The links below can be used to get familiar with Renesas RX MCUs.Â
Here are the resources for RX MCUs on Renesas Website.
Other resources on Renesas Website. Links below are pre-configured searches. You can modify them as needed. Â
e2studio and CS+ are the Renesas supported IDEs. Â Note that in Americas region, only e2studio is supported. You can also use Embedded Workbench for RX.Â
Supported toolchains are Renesas CC-RX, IAR C/C++ Compiler for RX, and GCC for Renesas RX. Â Â
RX series boards are available here. Each board has its landing page and most have the following information.Â
Please holder for Blinky project.Â
RX FAQs page contains many useful information and how to notes on everything RX. We update the page regularly so come and check it often. Â
You can use below links to provide feedback. Here is the process:
Microcontroller Customer Portal (Renesas FAEs Only)Â
Technical Support (External Customers)Â
==================== END OF COMMON MCU SECTION ======================
==================== BEGINNING OF Rx SPECIFIC Â SECTION ======================
NOTE THAT DETAILED POSTS MAY NEED THEIR OWN PAGES FOR EASY NAVIGATION
Placeholder
Placeholder
Table of Contents |
---|