Versions Compared

Key

  • This line was added.
  • This line was removed.
  • Formatting was changed.
HTML<font size=6><B>RL78 Series 8 and

Image AddedRL78 Series 8 and 16-bit

MCUs</B></font>

MCUs

Introduction

Image RemovedThis page is for the Renesas RL78 family of MCUs. The main goal is to make the information about RL78 MCUs friendly, easy to access for embedded developers.

The links below can be used to get familiar with Renesas RL78 MCUs. 

Getting Started with RL78

Here are the resources for RL78 MCUs on Renesas Website.

Sample code for RL78 can be found here.  

Other resources on Renesas Website.  Links below are pre-configured searches.  You can modify them as needed.  

e2studio and CS+ are the Renesas supported IDEs.  Note that in Americas region, only e2studio is supported. You can also use Embedded Workbench for RL78

Supported toolchains are Renesas CC-RL, IAR C/C++ Compiler for RL78, and LLVM for Renesas RL78.  3rd party IDEs and toolchains are supported by respective partner companies. 

Boards

- UPDATE 

Official Renesas RL78 series boards are available available here. There are several types of boards are available:

  • Renesas Starter Kits (RSK)
  • Fast Prototyping Boards (FPB)
  • Target Boards (CPU Boards)
  • Evaluation Boards for Specific Field 

Your First RL78 Project

Info
Please holder for Blinky project. 

FAQs

The following webpage describes the procedure for creating a C project using the Smart Configurator in e2studio IDE or in CS+. 

Your First RL78 Project

Tips and Tricks

RL78 Tips and Tricks RL78 FAQs page contains many useful information and how to notes on everything RL78.  We update the page regularly so come and check it often.   

Known Issues and Workarounds

RL78 Issues page lists known bugs and possible workarounds for HW, SW, and tools.  

Feedback

You can use below link to provide feedback.   Here is the process:

Microcontroller Customer Portal

  1. Login your OJF account
  2. Create a TASK ticket (same as before)
  3. Fillin Summary and Description fields (same as before)
    1. Provide  a detailed description
    2. Copy heading links from the Table of Contents in each page and paste it in your Description (this is important so we can locate your feedback on Renesas Wiki)
  4. Select "Documentation" from the Components pulldown
  5. Select "RENESAS WIKI" from the Product pulldown
  6. Select your region from the Region supporting downtown (same as before) 
  7. Submit your OFJ ticket

If you do not have access to Microcontrollers Customer Portal, please contact your local FAE to discuss the issue.  FAE may be able to help you and resolve it.  If not, your local FAE can file a ticket for you.   

==================== END OF COMMON MCU SECTION ======================

==================== BEGINNING OF RL78 SPECIFIC  SECTION ======================

RL78 Specific Topics

Note that detailed topics can be discussed in their own pages for easy navigation.  

RL78 Topic 1

Info
Placeholder

RL78 Topic 2

InfoPlaceholder



Table of Contents