You cannot export this page, because it is not available in the current version, variant, or language.
You cannot export this page, because it is not available in the current version, variant, or language.
Notice: This article is for experienced users only.
...
Note: Please apply [HACK DO NOT APPLY] patches in the patch set to enable display on 5.10.y-cip.
1) Please Download and extract the RZ/G2L VLP or RZ/V2L VLP into you build folder
Note: you do not need RZ MPU Graphics Library support package, please do not apply it on your build environment.
2) Add meta-rz-panfrost layer instead of RZ MPU Graphics Library.
Note: All test verified with VLP 3.0.5update1.
$ cd your_vlp_build_folder/
$ git clone https://github.com/renesas-rz/meta-rz-panfrost meta-rz-panfrost
$ vim conf/bblayer.conf // Add meta-rz-panfrost layer into your bblayer.conf
3) Enable kmscube and glmark2 in local.conf
PACKAGECONFIG_append_pn-mesa = " egl kmsro panfrost"
IMAGE_INSTALL_append += " mesa weston kmscube glmark2"
4) Build your system
$ bitbake core-image-minimal
Kernel boot up log:
...
[ 0.140409] panfrost 11840000.gpu: clock rate = 500000000
[ 0.140456] panfrost 11840000.gpu: bus_clock rate = 200000000
[ 0.141269] panfrost 11840000.gpu: [drm:panfrost_devfreq_init] Failed to register cooling device
[ 0.141371] panfrost 11840000.gpu: mali-g31 id 0x7093 major 0x0 minor 0x0 status 0x0
[ 0.141390] panfrost 11840000.gpu: features: 00000000,3fde77ff, issues: 00000000,00000400
[ 0.141408] panfrost 11840000.gpu: Features: L2:0x070d0206 Shader:0x00000000 Tiler:0x00000209 Mem:0x1 MMU:0x00002821 AS:0xff JS:0x7
[ 0.141425] panfrost 11840000.gpu: shader_present=0x1 l2_present=0x1
[ 0.142475] [drm] Initialized panfrost 1.1.0 20180908 for 11840000.gpu on minor 0
...
Run glmark2-es2-wayland, you should see the Panfrost information like below and the glmark2 testing screen in the monitor.
root@smarc-rzg2l:~# glmark2-es2-wayland
=======================================================
glm[10215.517141] panfrost 11840000.gpu: js fault, js=0, status=DATA_INVALID_FAULT, head=0x63c8140, tail=0x63c8140
ark2 2017.07
==[10215.528535] panfrost 11840000.gpu: gpu sched timeout, js=0, config=0x7300, status=0x58, head=0x63c8140, tail=0x63c8140, sched_job=0000000035c763e7
=====================================================
OpenGL Information
GL_VENDOR: Panfrost
GL_RENDERER: Mali-G31 (Panfrost)
GL_VERSION: OpenGL ES 3.1 Mesa 21.3.7
=======================================================
# systemctl stop weston@root
# kmscube
... if you want to test glmark2-es2-wayland above 720p, add cma=384M in bootargs.
Table of Contents |
---|