Image AddedRL78 Series 8 and 16-bit MCUs
HTML |
---|
<font size=6><B>RL78 Series 8 and 16-bit MCUs</B></font> |
Introduction
Image RemovedThis page is for the Renesas RL78 family of MCUs. The main goal is to make the information about RL78 MCUs friendly, easy to access for embedded developers.fhkjfskhf
The links below can be used to get familiar with Renesas RL78 MCUs.
Getting Started with RL78
Here are the resources for RL78 MCUs on Renesas Website.
Sample code for RL78 can be found here.
Other resources on Renesas Website. Links below are pre-configured searches. You can modify them as needed.
e2studio and CS+ are the Renesas supported IDEs. Note that in Americas region, only e2studio is supported. You can also use Embedded Workbench for RL78.
Supported toolchains are Renesas CC-RL, IAR C/C++ Compiler for RL78, and LLVM for Renesas RL78. 3rd party IDEs and toolchains are supported by respective partner companies.
Boards
- UPDATE Official Renesas RL78 series boards are available here. Each board has its landing page and most have the following information. available here. There are several types of boards are available:
- Renesas Starter Kits (RSK)
- Fast Prototyping Boards (FPB)
- Target Boards (CPU Boards)
- Evaluation Boards for Specific Field
- Board Quick Start Guide
- Board User's Manual
- Board Design Package
Your First RL78 Project
The following webpage describes the procedure for creating a C project using the Smart Configurator in e2studio IDE or in CS+.
Your First RL78 ProjectPlease holder for Blinky project.
Tips and Tricks
RL78 Tips and Tricks page contains many useful information and how to notes on everything RL78. We update the page regularly so come and check it often.
Known Issues and Workarounds
RL78 Issues page lists known bugs and possible workarounds for HW, SW, and tools. ==================== END OF COMMON MCU PAGE ======================