Versions Compared

Key

  • This line was added.
  • This line was removed.
  • Formatting was changed.

Image AddedRL78 Series 8 and 16-bit MCUs

 
HTML
<font size=6><B>RL78 Series 8 and 16-bit MCUs</B></font>

Introduction

Image RemovedThis page is for the Renesas RL78 family of MCUs. The main goal is to make the information about RL78 MCUs friendly, easy to access for embedded developers.fhkjfskhf

The links below can be used to get familiar with Renesas RL78 MCUs. 

Getting Started with RL78

Here are the resources for RL78 MCUs on Renesas Website.

Sample code for RL78 can be found here.  

Other resources on Renesas Website.  Links below are pre-configured searches.  You can modify them as needed.  

e2studio and CS+ are the Renesas supported IDEs.  Note that in Americas region, only e2studio is supported. You can also use Embedded Workbench for RL78

Supported toolchains are Renesas CC-RL, IAR C/C++ Compiler for RL78, and LLVM for Renesas RL78.  3rd party IDEs and toolchains are supported by respective partner companies. 

Boards

- UPDATE 

Official Renesas RL78 series boards are available here.  Each board has its landing page and most have the following information. available here. There are several types of boards are available:

  • Renesas Starter Kits (RSK)
  • Fast Prototyping Boards (FPB)
  • Target Boards (CPU Boards)
  • Evaluation Boards for Specific Field 
  • Board Quick Start Guide
  • Board User's Manual
  • Board Design Package 

Your First RL78 Project

Please holder for Blinky project. 

FAQs

The following webpage describes the procedure for creating a C project using the Smart Configurator in e2studio IDE or in CS+. 

Your First RL78 Project

Tips and Tricks

RL78 Tips and Tricks RL78 FAQs page contains many useful information and how to notes on everything RL78.  We update the page regularly so come and check it often.   

Known Issues and Workarounds

RL78 Issues page lists known bugs and possible workarounds for HW, SW, and tools.  

==================== END OF COMMON MCU PAGE ======================



Table of Contents