HTML |
---|
<! RemoveTo make a ToC move/scroll with the page > <style> .toc-macro {position: static !important;} </style> <! Make the ToC in-line (not float on the borderright) > <style> .toc-macro {borderfloat: none !important;} </style> <! To make a ToC wider > <style> .toc-macro {width: 350px !important;} </style> <! Transparent background (no color) > <style> .toc-macro {background: transparent !important;} </style> <! To make a ToC Font Size bigger. Default font-size: 15px. Default line-height: 1.6 > <style> .toc-item-body {font-size: 18px !important;} </style> |
...
#
# qmake configuration for building with aarch64-linux-gnu-g++
#
MAKEFILE_GENERATOR = UNIX
CONFIG += incremental
QMAKE_INCREMENTAL_STYLE = sublib
QMAKE_LIBS_EGL += -lEGL
QMAKE_LIBS_OPENGL_ES2 += -lGLESv2 -lEGL
QMAKE_CFLAGS = -march=armv8-a -mtune=cortex-a55
QMAKE_CXXFLAGS = $$QMAKE_CFLAGS
EGLFS_DEVICE_INTEGRATION = eglfs_kms
include(../common/linux.conf)
include(../common/gcc-base-unix.conf)
include(../common/g++-unix.conf)
# modifications to g++.conf
QMAKE_CC = aarch64-poky-linux-gcc
QMAKE_CXX = aarch64-poky-linux-g++
QMAKE_LINK = aarch64-poky-linux-g++
QMAKE_LINK_SHLIB = aarch64-poky-linux-g++
# # modifications to linux.conf
QMAKE_AR = aarch64-poky-linux-ar cqs
QMAKE_OBJCOPY = aarch64-poky-linux/aarch64-poky-linux-objcopy
QMAKE_NM = aarch64-poky-linux/aarch64-poky-linux-nm -P
QMAKE_STRIP = aarch64-poky-linux-strip
load(qt_config)
...
#!/bin/bash
if [ "x" == "x$1" ]; then
echo "No qt source dir specified"
exit 0
fi
PWD=`pwd`
OUTPUT=$PWD/output
YOCTOSDK=/opt/poky/3.1.31/sysroots
ROOTFS=$YOCTOSDK/aarch64-poky-linux
export PATH=$YOCTOSDK/x86_64-pokysdk-linux/usr/bin/aarch64-poky-linux:$PATH
export PKG_CONFIG_LIBDIR=$YOCTOSDK/aarch64-poky-linux/usr/lib64/pkgconfig
rm -rf $OUTPUT/*
cd $1
./configure -v -extprefix $OUTPUT -opensource -release -optimized-qmake -confirm-license -xplatform linux-aarch64-gnu-g++ -sysroot $ROOTFS -shared -silent -no-pch -no-rpath -pkg-config -no-pulseaudio -no-alsa -no-evdev -no-sse2 -no-sse3 -no-cups -dbus -make examples -compile-examples -no-fontconfig -opengl es2 -egl -eglfs -no-glib -no-harfbuzz -no-iconv -icu -system-libjpeg -kms -gbm -system-libpng -no-libproxy -make libs -linuxfb -no-mtdev -no-openssl -no-openvg -qt-pcre -sm -no-sql-db2 -no-sql-ibase -no-sql-mysql -no-sql-oci -no-sql-odbc -no-sql-psql -sql-sqlite -system-sqlite -sql-sqlite2 -no-sql-tds -nomake tests -make tools -no-tslib -libudev -widgets -no-xcb -system-zlib -skip webengine -c++std c++11 -skip qtdoc -qpa wayland
if [ "0" != "$?" ]; then
exit 1
fi
make
if [ "0" != "$?" ]; then
exit 1
fi
make install
if [ "0" != "$?" ]; then
exit 1
fi
cd ../$OUTPUT
tar -zcf ../qt-5.15.2-eglfs-wayland-build.tar.gz *
echo ====== SUCCESS ======
...