Versions Compared

Key

  • This line was added.
  • This line was removed.
  • Formatting was changed.

...

Change switches as per below.

SMARC JTAG SW1.pngImage RemovedImage Added

  • SW1: OFF - OFF

...

Change switches as per below. Note that board version 3 (Rev C) or later must be used.

rzg2e openocd switch settings.pngImage RemovedImage Added

  • SW12: change bit 4 and 5 to OFF to enable JTAG
  • SW50: change to (2-3) side
  • SW51: change to (1-2) side

...

Change switches as per below. Note that board rev. 3 or later must be used.

HiHope board.jpgImage Removed SW1003.jpgImage Removed SW305-SW2405.jpgImage RemovedImage Added    Image Added    Image Added

  • SW1003: change bit 4 to OFF to enable JTAG
  • SW305: change to (2-3) side
  • SW2405: change to (1-2) side

...

To build OpenOCD you can use this script found in the https://github.com/renesas-rz/rzg_openocd repository.

$ wget https://raw.githubusercontent.com/renesas-rz/rzg_openocd/master/build_openocd.sh
$ wget https://raw.githubusercontent.com/renesas-rz/rzg_openocd/master/0001-tcl-target-renesas_rz_g2-Rename-to-renesas_rz-and-ad.patch
$ wget https://raw.githubusercontent.com/renesas-rz/rzg_openocd/master/0002-target-aarch64-MRS-MSR-support-for-system-register-a.patch
$ wget https://raw.githubusercontent.com/renesas-rz/rzg_openocd/master/0003-target-aarch64-enable-disable-mmu-new-commands.patch
$ wget https://raw.githubusercontent.com/renesas-rz/rzg_openocd/master/0004-target-aarch64-Add-code-to-invaldate-the-instruction.patch
$ wget https://raw.githubusercontent.com/renesas-rz/rzg_openocd/master/0005-tcl-target-renesas_rz-add-hwthread-and-coreid.patch
$ chmod +x ./build_openocd.sh
$ export GIT_SSL_NO_VERIFY=1    # Avoid GIT error: server certificate verification failed
$ ./build_openocd.sh

Or manually follow the steps in that script:

...

Open On-Chip Debugger 0.12.0+dev-01565-g5622ada82 (2024-04-10-13:59)
Licensed under GNU GPL v2
For bug reports, read
	http://openocd.org/doc/doxygen/bugs.html
G2L
	G2L - 0 CA57(s), 2 CA55(s), 0 CA53(s), 0 CR7(s),  1 CM33(s)
	Boot Core - CA55

r9a07g044l.cpu
SMP targets: r9a07g044l.a55.0 r9a07g044l.a55.1
init_reset
Info : Listening on port 6666 for tcl connections
Info : Listening on port 4444 for telnet connections
Info : J-Link Lite V10 compiled Jan 30 2023 11:28:07
Info : Hardware version: 10.10
Info : VTarget = 1.761 V
Info : clock speed 4000 kHz
Info : JTAG tap: r9a07g044l.cpu tap/device found: 0x6ba00477 (mfg: 0x23b (ARM Ltd), part: 0xba00, ver: 0x6)
Info : r9a07g044l.a55.0: hardware has 6 breakpoints, 4 watchpoints
Info : r9a07g044l.a55.0 cluster 0 core 0 multi core
Info : [r9a07g044l.a55.0] Examination succeed
Info : [r9a07g044l.axi_ap] Examination succeed Info : starting gdb server for r9a07g044l.a55.0 on 3333 Info : Listening on port 3333 for gdb connections Info : starting gdb server for r9a07g044l.m33 on 3334 Info : Listening on port 3334 for gdb connections Info : gdb port disabled


Open On-Chip Debugger 0.11.0+dev-00663-gd1e14abdb-dirty (2022-05-10-07:54) 
Licensed under GNU GPL v2
For bug reports, read
http://openocd.org/doc/doxygen/bugs.html
r9A07g043u.cpu

...

 Info : 
Listening on port 6666 for tcl connections

...

 
Info : Listening on port 4444 for telnet connections

...

 
Info : J-Link Lite V9 compiled Feb 2 2021 16:32:48

...

 
Info : Hardware version: 9.00

...

 
Info : VTarget = 1.819 V

...

 
Info : clock speed 4000 kHz

...

 
Info : JTAG tap: r9A07g043u.cpu tap/device found: 0x1000563d (mfg: 0x31e (Andes Technology Corporation), part: 0x0005, ver: 0x1)

...

 
Info : datacount=4 progbufsize=8

...

 Info : Examined RISC-V core; found 1 harts

...

 
Info : hart 0: XLEN=64, misa=0x800000000094312d

...

 
Info : starting gdb server for r9A07g043u.cpu on 3333

...

 
Info : Listening on port 3333 for gdb connections

Note that the "DAP transaction stalled" messages are normal and do not affect the functionality.

...