A minor confluence version upgrade is scheduled for 25/02/2024 between 11:00 AM to 12:00 PM CET. No downtime expected – you can continue using Confluence without interruption.
This page is for the Renesas RA family of MCUs. The main goal is to make the information about RA MCUs friendly, easy to access for embedded developers.
The links below can be used to get familiar with Renesas RA MCUs.Â
e2studio is the Renesas supported IDE. You can also use EWARM and Keil IDEs. Â Supported toolchains are Arm GNU Toolchain, LLVM Embedded Toolchain for Arm, IAR Compiler, and Arm Compiler. Â
Each FSP version and supported tools are available from the Releases page. Bundled platform installers are available at the bottom of each FSP version under Assets section. Â
Boards
RA series boards are available here. Each board has its landing page and most have the following information.Â