RX Series 32-bit MCUsIntroduction
This page is for the Renesas RX family of MCUs. The main goal is to make the information about RX MCUs friendly, easy to access for embedded developers.
The links below can be used to get familiar with Renesas RX MCUs.Â
Getting Started with RX
Here are the resources for RX MCUs on Renesas Website.
Other resources on Renesas Website. Links below are pre-configured searches. You can modify them as needed. Â
e2studio and CS+ are the Renesas supported IDEs. Â Note that in Americas region, only e2studio is supported. You can also use Embedded Workbench for RX.Â
Supported toolchains are Renesas CC-RX, IAR C/C++ Compiler for RX, and GCC for Renesas RX. Â Â
Boards - UPDATE
RX series boards are available here. Â There are several types of boards are available:
- Evaluation Kits (EK)
- Renesas Starter Kits (RSK)
- Fast Prototyping Boards (FPB)
- Target Boards (CPU Boards)
- Solution Kits
Your First RX Project
FAQs
RX FAQs page contains many useful information and how to notes on everything RX. We update the page regularly so come and check it often. Â
Known Issues and Workarounds
RX Issues page lists known bugs and possible workarounds for HW, SW, and tools. Â
Feedback
You can use below link to provide feedback. Here is the process:
Microcontroller Customer Portal
- Login your OJF account
- Create a TASK ticket (same as before)
- Fillin Summary and Description fields (same as before)
- Provide a detailed description
- Copy heading links from the Table of Contents in each page and paste it in your Description (this is important so we can locate your feedback on Renesas Wiki)
- Select "Documentation" from the Components pulldown
- Select "RENESAS WIKI" from the Product pulldown
- Select your region from the Region supporting downtown (same as before)Â
- Submit your OFJ ticket
If you do not have access to Microcontrollers Customer Portal, please contact your local FAE to discuss the issue. FAE may be able to help you and resolve it. If not, your local FAE can file a ticket for you. Â
==================== END OF COMMON MCU SECTION ======================
==================== BEGINNING OF Rx SPECIFIC Â SECTION ======================
RX Specific Topics
Note that detailed topics are discussed in their own pages for easy navigation. Â
RX Topic 1
RX Topic 2