A minor confluence version upgrade is scheduled for 25/02/2024 between 11:00 AM to 12:00 PM CET. No downtime expected – you can continue using Confluence without interruption.
This page is for the Renesas RL78 family of MCUs. The main goal is to make the information about RL78 MCUs friendly, easy to access for embedded developers.
The links below can be used to get familiar with Renesas RL78 MCUs.Â
RL78 series boards are available here. There are several types of boards are available:
Renesas Starter Kits (RSK)
Fast Prototyping Boards (FPB)
Target Boards (CPU Boards)
Evaluation Boards for Specific FieldÂ
Your First RL78 Project
Your first RL78 blinky project.
The following describes the procedure for creating a C project using the Smart Configurator in e2studio IDE. ​
​
(1) Select [File] → [New] → [Renesas C/C++ Project] → [Renesas RL78] to activate the project creation wizard.
​
(2) In the project creation wizard, select [Renesas RL78] → [Renesas CC-RL C Executable Project] or [LLVM for Renesas RL78 C/C++ Executable Project], and click on the [Next] button. ​
(3) Enter project information (Give the project a name – no spaces or special characters.). Click on the [Next] button to continue.
​
(4) Select the toolchain, device, and debug configuration. Click on the [Next] button. (e.g. Target Device: RL78G23 – 64 pins (Part number: R7F100GLGxFB)) ​
Tips and Tricks
RL78 Tips and Tricks page contains many useful information and how to notes on everything RL78. We update the page regularly so come and check it often. Â
Known Issues and Workarounds
RL78 Issues page lists known bugs and possible workarounds for HW, SW, and tools. Â
RL78 Specific Topics
Note that detailed topics are discussed in their own pages for easy navigation. Â