If you encounter any issues after the upgrade, please open a support request TICKET.🙌
HTML |
---|
<font size=6><B>RA Series 32-bit MCUs</B></font> |
Image Removed
This page is for the Renesas RA family of MCUs. The main goal is to make the information about RA MCUs friendly, easy to access for embedded developers.
Image AddedThe links below can be used to get familiar with Renesas RA MCUs.Â
Here are the resources for RA MCUs on Renesas GitHub site.
Other resources on Renesas Website. Links below are pre-configured searches. You can modify them as needed. Â
 Steps below are for creating a simple Blinky project with Renesas supported tools. e2studio is the Renesas supported IDE. You can also use EWARM and Keil IDEs. Supported toolchains are Arm GNU Toolchain, LLVM Embedded Toolchain for Arm, IAR Compiler, and Arm Compiler. Â
These are the currently supported Software packages for the RZA1 and RZA2M. The
Below are links to Source code for the RZ/A bootloaders and firmware update. These are reference code that was designed for the Renesas RZ/A EVKs. Included below are links to porting documentation.
RZA1
RZA2M
RZ/A1
🎥Â Demo Videos |
Table of Contents |
---|