You are viewing an old version of this page. View the current version.

Compare with Current View Page History

« Previous Version 2 Current »

PREREQUISITES

PTX130W host interface communication (e.g. SPI access) to access test register:

0xA6

SYS_TEST_CONTROL0_REG

STD


0x00













7

7

RFU

0

RO


Reserved






6

6

DMEM_BIST_ERR

0

RO


Active high indication that an error was detected during DMEM BIST mode, only valid when bist_en and bist_end are both high






5

5

DMEM_BIST_END

0

RO


Active high indication that DMEM BIST has finished, cleared when bist_en is reset






4

4

DMEM_BIST_EN

0

RW


Active high enable of DMEM BIST mode






3

3

RFU

0

RO


Reserved






2

2

CMEM_BIST_ERR

0

RO


Active high indication that an error was detected during CMEM BIST mode, only valid when bist_en and bist_end are both high






1

1

CMEM_BIST_END

0

RO


Active high indication that CMEM BIST has finished, cleared when bist_en is reset






0

0

CMEM_BIST_EN

0

RW


Active high enable of CMEM BIST mode

Test execution and result validation

Test procedure:

  • Set 0xA6 (SYS_TEST_CONTROL0_REG) to 0x11
  • Wait 100ms
  • Read 0xA6
  • Fail if result != 0x33, else Pass

Implementation 

struct ptxPlat *plat;   
struct ptxPlat_ConfigPars ip = {.baudRate = 1000000, .flowControl = 1};

st = ptxPLAT_AllocAndInit(&plat, &ip);

uint8_t tx0[] = {0xB0, 0xa6, 0x11};
uint8_t *tx[] = {tx0};
uint8_t rx0[48];
uint8_t *rx[] = {rx0};
size_t txL[] = {3};

st = ptxPLAT_TRx(plat, tx, txL, 1, NULL, NULL, 0);
ptxCommon_PrintF("Start test: %04X\n", st);
ptxPLAT_Sleep(plat, 101);

uint8_t tx1[] = {0x30, 0xA6, 0};
*txL = sizeof(tx1);
*tx = tx1;
size_t rxL0 = 1;
size_t *rxL[] = {&rxL0};
*rx0 = 0;
st = ptxPLAT_TRx(plat, tx, txL, 1, rx, rxL, 1);
uint8_t result = **rx;

bool error = ((result & 7) != 3) || ((result & 0x70) != 0x30);
ptxCommon_PrintF(Result: %04X %04X %s\n", st, result, (error ? "ERROR":"PASS"));
ptxPLAT_Deinit(plat);
while (1);


  • No labels