PTX130W host interface communication (e.g. SPI access) to access test register:
0xA6 | SYS_TEST_CONTROL0_REG | STD | 0x00 | ||||||||
7 | 7 | RFU | 0 | RO | Reserved | ||||||
6 | 6 | DMEM_BIST_ERR | 0 | RO | Active high indication that an error was detected during DMEM BIST mode, only valid when bist_en and bist_end are both high | ||||||
5 | 5 | DMEM_BIST_END | 0 | RO | Active high indication that DMEM BIST has finished, cleared when bist_en is reset | ||||||
4 | 4 | DMEM_BIST_EN | 0 | RW | Active high enable of DMEM BIST mode | ||||||
3 | 3 | RFU | 0 | RO | Reserved | ||||||
2 | 2 | CMEM_BIST_ERR | 0 | RO | Active high indication that an error was detected during CMEM BIST mode, only valid when bist_en and bist_end are both high | ||||||
1 | 1 | CMEM_BIST_END | 0 | RO | Active high indication that CMEM BIST has finished, cleared when bist_en is reset | ||||||
0 | 0 | CMEM_BIST_EN | 0 | RW | Active high enable of CMEM BIST mode |
struct ptxPlat *plat; struct ptxPlat_ConfigPars ip = {.baudRate = 1000000, .flowControl = 1}; st = ptxPLAT_AllocAndInit(&plat, &ip); uint8_t tx0[] = {0xB0, 0xa6, 0x11}; uint8_t *tx[] = {tx0}; uint8_t rx0[48]; uint8_t *rx[] = {rx0}; size_t txL[] = {3}; st = ptxPLAT_TRx(plat, tx, txL, 1, NULL, NULL, 0); ptxCommon_PrintF("Start test: %04X\n", st); ptxPLAT_Sleep(plat, 101); uint8_t tx1[] = {0x30, 0xA6, 0}; *txL = sizeof(tx1); *tx = tx1; size_t rxL0 = 1; size_t *rxL[] = {&rxL0}; *rx0 = 0; st = ptxPLAT_TRx(plat, tx, txL, 1, rx, rxL, 1); uint8_t result = **rx; bool error = ((result & 7) != 3) || ((result & 0x70) != 0x30); ptxCommon_PrintF(Result: %04X %04X %s\n", st, result, (error ? "ERROR":"PASS")); ptxPLAT_Deinit(plat); while (1);