Notice: This article is for experienced users only.
Note: Please apply [HACK DO NOT APPLY] patches in the patch set to enable display on 5.10.y-cip.
1) Please Download and extract the RZ/G2L VLP or RZ/V2L VLP into you build folder
Note: you do not need RZ MPU Graphics Library support package, please do not apply it on your build environment.
2) Add meta-rz-panfrost layer instead of RZ MPU Graphics Library.
Note: All test verified with VLP 3.0.5update1.
$ cd your_vlp_build_folder/ $ git clone https://github.com/renesas-rz/meta-rz-panfrost meta-rz-panfrost $ vim conf/bblayer.conf // Add meta-rz-panfrost layer into your bblayer.conf
3) Enable kmscube and glmark2 in local.conf
PACKAGECONFIG_append_pn-mesa = " egl kmsro panfrost" IMAGE_INSTALL_append += " mesa weston kmscube glmark2"
4) Build your system
$ bitbake core-image-minimal
Kernel boot up log:
... [ 0.140409] panfrost 11840000.gpu: clock rate = 500000000 [ 0.140456] panfrost 11840000.gpu: bus_clock rate = 200000000 [ 0.141269] panfrost 11840000.gpu: [drm:panfrost_devfreq_init] Failed to register cooling device [ 0.141371] panfrost 11840000.gpu: mali-g31 id 0x7093 major 0x0 minor 0x0 status 0x0 [ 0.141390] panfrost 11840000.gpu: features: 00000000,3fde77ff, issues: 00000000,00000400 [ 0.141408] panfrost 11840000.gpu: Features: L2:0x070d0206 Shader:0x00000000 Tiler:0x00000209 Mem:0x1 MMU:0x00002821 AS:0xff JS:0x7 [ 0.141425] panfrost 11840000.gpu: shader_present=0x1 l2_present=0x1 [ 0.142475] [drm] Initialized panfrost 1.1.0 20180908 for 11840000.gpu on minor 0 ...
Run glmark2-es2-wayland, you should see the Panfrost information like below and the glmark2 testing screen in the monitor.
root@smarc-rzg2l:~# glmark2-es2-wayland ======================================================= glm[10215.517141] panfrost 11840000.gpu: js fault, js=0, status=DATA_INVALID_FAULT, head=0x63c8140, tail=0x63c8140 ark2 2017.07 ==[10215.528535] panfrost 11840000.gpu: gpu sched timeout, js=0, config=0x7300, status=0x58, head=0x63c8140, tail=0x63c8140, sched_job=0000000035c763e7 ===================================================== OpenGL Information GL_VENDOR: Panfrost GL_RENDERER: Mali-G31 (Panfrost) GL_VERSION: OpenGL ES 3.1 Mesa 21.3.7 =======================================================
# systemctl stop weston@root # kmscube
... if you want to test glmark2-es2-wayland above 720p, add cma=384M in bootargs.