A minor confluence version upgrade is scheduled for 25/02/2024 between 11:00 AM to 12:00 PM CET. No downtime expected – you can continue using Confluence without interruption.
This page is for the Renesas RA family of MCUs. The main goal is to make the information about RA MCUs friendly, easy to access for embedded developers.
The links below can be used to get familiar with Renesas RA MCUs.
Steps below are for creating a simple Blinky project with Renesas supported tools. e2studio is the Renesas supported IDE. You can also use EWARM and Keil IDEs. Supported toolchains are Arm GNU Toolchain, LLVM Embedded Toolchain for Arm, IAR Compiler, and Arm Compiler.
Download the latest FSP platform installer from here for e2studio for Windows. It includes Arm GNU and LLVM toolchains.
hhhhhh
hhhhhh
RZ/A3 Series Evaluation Boards
RZ/A2M Series Evaluation Boards
RZ/A1 Series Evaluation Boards
Official Software and Documentation
These are the currently supported Software packages for the RZA1 and RZA2M. The
Below are links to Source code for the RZ/A bootloaders and firmware update. These are reference code that was designed for the Renesas RZ/A EVKs. Included below are links to porting documentation.
RZA1
RZ/A1 Bootloader
RZ/A1H Group Example of Booting from Serial Flash MemorydocandSource Code